Automatic Transfer Switches
11 Results
Hide Filters
11 Results 
Hide Filters
Filters
KAS, Bypass Isolation, Open
Switch Type: Bypass Isolation
Transition Type: Standard/Open
Amperage:
Enclosure: NEMA 1|NEMA 3R
WCR Range: 35-200kA
KUP, Service Entrance, Programmed
Switch Type: Service Entrance
Transition Type: Programmed/Delayed
Amperage:
Enclosure: NEMA 1|NEMA 3R|NEMA 4|NEMA 4X|NEMA 12
WCR Range: 35-200kA
KCP, Standard, Programmed
Switch Type: Standard
Transition Type: Programmed/Delayed
Amperage:
Enclosure: NEMA 1|NEMA 3R|NEMA 4|NEMA 4X|NEMA 12
WCR Range: 35-200kA
KSSB, Standard, Open
Switch Type: Standard
Transition Type: Standard/Open
Amperage:
Enclosure: NEMA 1|NEMA 3R|NEMA 4|NEMA 4X|NEMA 12
WCR Range: 10-200kA
KCS, Standard, Open
Switch Type: Standard
Transition Type: Standard/Open
Amperage:
Enclosure: NEMA 1|NEMA 3R|NEMA 4|NEMA 4X|NEMA 12
WCR Range: 10-200kA
KCC, Standard, Closed
Switch Type: Standard
Transition Type: Closed
Amperage:
Enclosure: NEMA 1|NEMA 3R|NEMA 4|NEMA 4X|NEMA 12
WCR Range: 35-200kA
KBP, Bypass Isolation, Programmed
Switch Type: Bypass Isolation
Transition Type: Programmed/Delayed
Amperage:
Enclosure: NEMA 1|NEMA 3R
WCR Range: 35-200kA
KAP, Bypass Isolation, Programmed
Switch Type: Bypass Isolation
Transition Type: Programmed/Delayed
Amperage:
Enclosure: NEMA 1|NEMA 3R
WCR Range: 35-200kA
KBS, Bypass Isolation, Open
Switch Type: Bypass Isolation
Transition Type: Standard/Open
Amperage:
Enclosure: NEMA 1|NEMA 3R
WCR Range: 35-200kA
KUS, Service Entrance, Open
Switch Type: Service Entrance
Transition Type: Standard/Open
Amperage:
Enclosure: NEMA 1|NEMA 3R|NEMA 4|NEMA 4X|NEMA 12
WCR Range: 10-200kA
KBC, Bypass Isolation, Closed
Switch Type: Bypass Isolation
Transition Type: Closed
Amperage:
Enclosure: NEMA 1|NEMA 3R
WCR Range: 35-200kA
- View
- 12
- 24
- 36
- All
Back To Top