Industrial Generators

Rehlko power generators are built to power any application including hospitals, manufacturing facilities, data centers, airports and more. And with our trusted line of KD Series generators, we offer massive power options up to 4 MW.

Power (kVA)

Range

V275C2

Frequency: 50 Hz

Standby (kVA):​ 275

Prime (kVA): 250

V250U

Frequency: 60 Hz

Standby (kVA):​ 297

Prime (kVA): 270

V350C2

Frequency: 50 Hz

Standby (kVA):​ 350

Prime (kVA): 318

V300U

Frequency: 60 Hz

Standby (kVA):​ 375

Prime (kVA): 341

V400C2

Frequency: 50 Hz

Standby (kVA):​ 390

Prime (kVA): 355

V350U

Frequency: 60 Hz

Standby (kVA):​ 438

Prime (kVA): 398

V440C2

Frequency: 50 Hz

Standby (kVA):​ 440

Prime (kVA): 400

V500C2

Frequency: 50 Hz

Standby (kVA):​ 500

Prime (kVA): 455

V400U

Frequency: 60 Hz

Standby (kVA):​ 500

Prime (kVA): 455

V550C2

Frequency: 50 Hz

Standby (kVA):​ 550

Prime (kVA): 500

V500UC2

Frequency: 60 Hz

Standby (kVA):​ 625

Prime (kVA): 568

V650C2

Frequency: 50 Hz

Standby (kVA):​ 650

Prime (kVA): 591

V550UC2

Frequency: 60 Hz

Standby (kVA):​ 688

Prime (kVA): 625

V715C2

Frequency: 50 Hz

Standby (kVA):​ 715

Prime (kVA): 650

V600U

Frequency: 60 Hz

Standby (kVA):​ 750

Prime (kVA): 682

V770C2

Frequency: 50 Hz

Standby (kVA):​ 770

Prime (kVA): 700