Industrial Generators

Rehlko power generators are built to power any application including hospitals, manufacturing facilities, data centers, airports and more. And with our trusted line of KD Series generators, we offer massive power options up to 4 MW.

Power (kVA)

Range

Frequency

B25

Frequency: 50 Hz

Standby (kVA):​ 25

Prime (kVA): 23

B44

Frequency: 50 Hz

Standby (kVA):​ 44

Prime (kVA): 40

B165

Frequency: 50 Hz

Standby (kVA):​ 165

Prime (kVA): 150

B900

Frequency: 50 Hz

Standby (kVA):​ 900

Prime (kVA): 818

B1000

Frequency: 50 Hz

Standby (kVA):​ 1000

Prime (kVA): 909

B1100

Frequency: 50 Hz

Standby (kVA):​ 1125

Prime (kVA): 1023

B1250

Frequency: 50 Hz

Standby (kVA):​ 1250

Prime (kVA): 1136

B1400

Frequency: 50 Hz

Standby (kVA):​ 1400

Prime (kVA): 1273

B1500

Frequency: 50 Hz

Standby (kVA):​ 1513

Prime (kVA): 1375