Quality you can count on.
Quality you can count on.
eFRAME enclosures are specifically configured to accommodate Rehlko KD Series generators from 2000 to 4000 kW and every unit is designed, built and tested in our first-class factories. This single-source approach provides consistency in production quality and shortens lead times.
That means your generators get the best protection without delay. It’s the name that stands for more: Flexible, Reliable, Accessible, Modular, Easy.
Full of features for superior performance.
Full of features for superior performance.
Our eFRAME enclosures have been thoughtfully designed to include innovative features that deliver powerful performance. From ultra-strong lifting eyes and smart air inlets/outlets, to wide hinged doors with secure external latches, each enclosure delivers the perfect balance of strength, functionality, and ease of use.
Click on the numbered hotspots to reveal the full functionality.
Contact one of our authorized distributors for more information.
Contact one of our authorized distributors for more information.
Flexible, Reliable, Accessible, Modular, Easy for all your power needs.
Flexible, Reliable, Accessible, Modular, Easy for all your power needs.
Whether you're powering a data center, water utility, or healthcare facility, our enclosures can be adapted to meet your specific needs. Configurable switchboard and breaker specifications match your exact requirements, while our subbase tank options ensure compliance with regulations, eliminating delays and keeping your project on schedule.


Reliable performance in all conditions.
Reliable performance in all conditions.
Every eFRAME enclosure is engineered to perform in the harshest conditions. Built to withstand winds over 135 mph and certified to UL 2200 FTPP standards, your investment is protected against extreme weather events. UL 142/ULC-compliant subbase tanks mean faster permitting and smoother installations, while advanced CFD analysis ensures your generators maintain peak efficiency even under stress.
Accessible for easy servicing.
Accessible for easy servicing.
Our custom-designed enclosures provide maintenance teams with instant access to the engine and radiator, eliminating the need to disconnect. Wide-door access and generous workspace around the generator enables technicians to diagnose problems quickly, work more safely, and complete repairs efficiently, keeping your facility powered and productive.


Modularity means no disruption.
Modularity means no disruption.
Our modular design, featuring removable roof panels, helps streamline maintenance. Service teams can complete work faster with overhead crane access, dramatically reducing labor costs and minimizing the time backup power is offline. That results in predictable maintenance schedules that save you time and money.
Installation that’s easy as 1-2-3.
Installation that’s easy as 1-2-3.
Complex installations eat budgets and lead to project delays. Our eFRAME enclosures are engineered for straightforward deployment, which enables you to get your backup power online faster.
It’s a step-by-step process:
Set the tank
Mount the generator
Position the enclosure
And, done! It’s as easy as that to ensure reliable backup power delivered on schedule and within budget.


Why Rehlko is the partner of choice.
Why Rehlko is the partner of choice.
With a comprehensive product range up to 4,000 kW, we have a broad portfolio of industrial generators to suit all applications. From initial contact through planning, project execution, and service, our distributor partners are readily available to guide you through the process. Our power systems comply with relevant certifications and accreditations, ensuring reliable and safe operation throughout the lifecycle.