J100U_220 Generating set

Mechanic governor

Mechanically welded chassis with antivibration suspension

Main line circuit breaker

Radiator for core temperature of 48/50°C max with mechanical fan

Protective grille for fan and rotating parts (CE option)

9 dB(A) silencer supplied separately

Charger DC starting battery with electrolyte

12 V charge alternator and starter

Delivered with oil and coolant -30°C

Manual for use and installation

General characteristics

svg
Engine brandJOHN DEERE
Engine type4045HSG20
Performance classG3
Frequency (Hz)60 Hz
Voltage (V)220/127
Standard Control PanelAPM303

Powers

svg

Technical Documents

svg