
Benefits & features
Rehlko premium quality
- Rehlko provides one source responsibility for the generating system and accessories
- The generator set, its components and a wide range of options have been fully developed, prototype tested, factory built, and production-tested
- The generator sets are designed in accordance to ISO8528-5 performance class G3
- Smooth running thanks to engine conception and integral vibration isolation mounts between components and skid
Rehlko premium performances
Engines
- Low fuel consumption thanks to a high technology common rail injection engine
- A smaller footprint thanks to a high power density
- Low temperature starting capability
- Long maintenance interval
Alternator
- Provide industry leading motor starting capability
- Excitation system to permit sustained overcurrent > 300% In, during 10 sec
- Built with a class H insulation and IP23
Cooling
- A flexible solution using an electrical driven radiator fan
- High temperature and altitude product capacity, running without power derating
Control Panel
The Rehlko wide controller range provide the reliability and performances you expect from your equipment. You can program, manage and diagnose it easily and in an efficient way
Rehlko worldwide support
- A standard three-year or 1000-hour limited warranty for standby applications
- A standard two-year or 8700-hour limited warranty for prime power applications
- A worldwide product support
General characteristics
Powers
Technical Documents