V770C2_VDE Generating set
Electronic governor
Mechanically welded chassis with antivibration suspension
Main line circuit breaker
Radiator for core temperature of 48/50°C max with mechanical fan
Protective grille for fan and rotating parts (CE option)
9 dB(A) silencer supplied separately
Charger DC starting battery with electrolyte
24 V charge alternator and starter
Delivered with oil and coolant -30°C
Manual for use and installation
General characteristics
Engine brandVOLVO
Engine typeTWD1645GE
Performance classG3
Frequency (Hz)50 Hz
Voltage (V)400/230
Standard Control PanelAPM802
Powers
Technical Documents