Get Complete System Protection
Genuine coolant for Rehlko generators
delivers superior engine protection
An extended life formula
Our premium hybrid organic acid technology (HOAT) formula provides complete cooling system protection against corrosion, cavitation and wear
Ensures maximum heat transfer without deposits in the cooling system
Compatible with elastomeric materials (hoses, gaskets, seals)
Can be used for both heavy- and light-duty applications
Premium performance for reliable protection
Ready to use pre-mixed for frost protection of -26ºC
Boil over protection up to 106°C
Protects against rust, corrosion and deterioration of metals
Especially recommended for engines equipped with aluminum components and light alloys