120REOZT4

Standby Range (kW/kVA)95-105/95-131
Prime Range (kW/kVA)90-96/90-120
Fuel TypeDiesel
Frequency60 Hz
Speed1800 RPM
Alternator Type4-Pole, Rotating-Field
Engine ManufacturerJohn Deere
EmissionsTier 4 Final EPA-Certified for Nonroad Applications
Sound Levels71 dB(A) log average @ 7 m (23 ft.) full load at prime rating
Fuel Capacity/Run Time192 gal.
Technical Documents
Features
Accessories & ControllersDesigned for style, performance and accessibility, these are the accessories thatmake the ordinary extraordinary