145REOZT4

Standby Range (kW/kVA)109-130/109-162.5
Prime Range (kW/kVA)105.5-117/105.5-146
Fuel TypeDiesel
Frequency60 Hz
Speed1800 RPM
Alternator Type4-Pole, Rotating-Field
Engine ManufacturerJohn Deere
EmissionsTier 4 Final EPA-Certified for Nonroad Applications
Sound Levels70dB(A) @ 7 m (23 ft.) full load at prime rating
Fuel Capacity/Run Time276 gal.
Technical Documents
Features
Accessories & ControllersDesigned for style, performance and accessibility, these are the accessories thatmake the ordinary extraordinary